12 mm Small Diameter Hook Safety Belt

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
NO1
NO51
Part NumberVolume DiscountDays to Ship Belt color Mass
(g)
Material Hook Buckle Application Amount Of Content

Quote

GreenApproximately 730NylonTrivalent ChromateTrivalent ChromateThree-Strand Nylon 12 mm Diameter Rope1 pc.

4 Days or more

Blue-greenApproximately 660NylonTrivalent ChromateTrivalent ChromateThree-Strand Nylon 12 mm Diameter Rope1 pc.

Loading...

  1. 1

Basic Information

Type Rope Type Specifications For 1 pc Hangers Waist belt Available
Belt width(mm) 50 Finishing Dimensions(mm) 1220 Effective Waist Size(mm) Up to 1100
Rope Diameter(mm) 12 Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support