Safety Band with Rotary Hook Specialized for Suspension from a Single Line (12 mm Diameter Rope) No.AGH-12RC

Edit Part Configuration

Part Number

Configured Part Number is shown.

AGH-12RC

Part Number
AGH-12RC
Part NumberVolume DiscountDays to Ship Mass
(g)
Material Hook Buckle Features Amount Of Content

Quote

Approximately 830NylonLightweight 53 mm Large Diameter with Rotary FittingsAluminum Alloy SlideEight-strand nylon rope with 12 mm diameter (gray)1 pc.

Loading...

  1. 1

Basic Information

Product Type Aerial Work Platform Safety Belt Specifications For 1 pc Hangers Color Black
Waist belt Available Belt width(mm) 50 Finishing Dimensions(mm) 1220
Effective Waist Size(mm) Up to 1100 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part AGH-12RC in the Safety Band with Rotary Hook Specialized for Suspension from a Single Line (12 mm Diameter Rope) No.AGH-12RC series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support