Safety Band with Rotary Hook Specialized for Suspension from a Single Line (16 mm Diameter Rope) No.AGH-16RC

Edit Part Configuration

Part Number

Configured Part Number is shown.

AGH-16RC

Part Number
AGH-16RC
Part NumberVolume DiscountDays to Ship Mass
(g)
Material Hook Buckle Application Features Amount Of Content

Quote

Approximately 830NylonLightweight 54 mm Large Diameter with Rotary FittingsAluminum Alloy Slide8-strand nylon 16 mm diameter rope (gray)Ultra-thick, with 16 mm diameter eight strand plaited gray rope1 pc.

Loading...

  1. 1

Basic Information

Product Type Aerial Work Platform Safety Belt Specifications For 1 pc Hangers Color Gray
Waist belt Available Belt width(mm) 50 Finishing Dimensions(mm) 1220
Effective Waist Size(mm) Up to 1100 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part AGH-16RC in the Safety Band with Rotary Hook Specialized for Suspension from a Single Line (16 mm Diameter Rope) No.AGH-16RC series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support