Wooden Cabinet Wagon

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
LA-3
LB-2
LC-0
Part NumberVolume DiscountDays to Ship Details Type Uniform Load Resistance: Details
(kg)
Material Mass
(kg)
Amount Of Content

12 Days or more

Shallow Drawer: 3 drawersShallow Drawer 10 Per DrawerDecorative Melamine Finish Board241 unit

12 Days or more

Shallow Drawer: 1 drawer, Deep Drawer: 1 drawerShallow/Deep Drawer 10 Per DrawerDecorative Melamine Finish Board231 unit

12 Days or more

With 1 middle shelf10 Per 1 ShelfDecorative Melamine Finish Board201 unit

Loading...

  1. 1

Basic Information

Product Model Work bench attachment Assembly Needed / Assembled Finished product Body / Option Option
Collar Gray Width dimension(mm) 450 Depth(mm) 450
Height Dimension(mm) 580 Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support