Light Duty Workbench, SKK Type, Uniform Load 400 kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
SKK-38FIV
SKK-38FN
SKK-38FNI
SKK-38NI
SKK-49FIV
SKK-49FN
SKK-49FNI
SKK-49NI
SKK-59FIV
SKK-59FN
SKK-59FNI
SKK-59NI
SKK-69FIV
SKK-69FN
SKK-69FNI
SKK-69NI
SKK-70FIV
SKK-70FN
SKK-70FNI
SKK-70NI
Part NumberVolume DiscountDays to Ship Frontage (mm) Depth (mm) Top Plate Material Collar Top Panel Color Inside Dimension
(mm)
Top Panel Size
(mm)
Adjuster Mass
(kg)
Amount Of Content

12 Days or more

900600Sakae-leumIvoryWhiteW630×D448900×600×21Resin screw diameter: M12 P=1.75231 unit

12 Days or more

900600Sakae-leumSakae greenGreenW630×D448900×600×21Resin screw diameter: M12 P=1.75231 unit

12 Days or more

900600Sakae-leumIvoryGreenW630×D448900×600×21Resin screw diameter: M12 P=1.75231 unit

12 Days or more

900600PolyurethaneIvoryIvoryW630×D448900×600×21Resin screw diameter: M12 P=1.75211 unit

12 Days or more

1200750Sakae-leumIvoryWhiteW930×D5281200×750×21Resin screw diameter: M12 P=1.75311 unit

12 Days or more

1200750Sakae-leumSakae greenGreenW930×D5281200×750×21Resin screw diameter: M12 P=1.75311 unit

12 Days or more

1200750Sakae-leumIvoryGreenW930×D5281200×750×21Resin screw diameter: M12 P=1.75311 unit

12 Days or more

1200750PolyurethaneIvoryIvoryW930×D5281200×750×21Resin screw diameter: M12 P=1.75271 unit

12 Days or more

1500750Sakae-leumIvoryWhiteW1230×D5281500×750×21Resin screw diameter: M12 P=1.75391 unit

12 Days or more

1500750Sakae-leumSakae greenGreenW1230×D5281500×750×21Resin screw diameter: M12 P=1.75391 unit

12 Days or more

1500750Sakae-leumIvoryGreenW1230×D5281500×750×21Resin screw diameter: M12 P=1.75391 unit

12 Days or more

1500750PolyurethaneIvoryIvoryW1230×D5281500×750×21Resin screw diameter: M12 P=1.75381 unit

12 Days or more

1800750Sakae-leumIvoryWhiteW1530×D5281800×750×21Resin screw diameter: M12 P=1.75451 unit

12 Days or more

1800750Sakae-leumSakae greenGreenW1530×D5281800×750×21Resin screw diameter: M12 P=1.75451 unit

12 Days or more

1800750Sakae-leumIvoryGreenW1530×D5281800×750×21Resin screw diameter: M12 P=1.75451 unit

12 Days or more

1800750PolyurethaneIvoryIvoryW1530×D5281800×750×21Resin screw diameter: M12 P=1.75401 unit

12 Days or more

1800900Sakae-leumIvoryWhiteW1530×D6781800×900×21Resin screw diameter: M12 P=1.75541 unit

12 Days or more

1800900Sakae-leumSakae greenGreenW1530×D6781800×900×21Resin screw diameter: M12 P=1.75541 unit

12 Days or more

1800900Sakae-leumIvoryGreenW1530×D6781800×900×21Resin screw diameter: M12 P=1.75541 unit

12 Days or more

1800900PolyurethaneIvoryIvoryW1530×D6781800×900×21Resin screw diameter: M12 P=1.75511 unit

Loading...

  1. 1

Basic Information

Product Model Lightweight Workbench (Uniform Load of up to 500 kg) Height (mm) 740 Average Load(kg) 400
Assembly Needed / Assembled Assembly type Body / Option Main Body Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support