Optional for Workbenches, Cabinet, Ivory/Sakae Green, Width (mm) 628/928/1528

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
NKL-95B
NKL-95C
NKL-95IB
NKL-95IC
NKL-125B
NKL-125C
NKL-125IB
NKL-125IC
NKL-185B
NKL-185C
NKL-185IB
NKL-185IC
Part NumberVolume DiscountDays to Ship Details Type Collar Applicable Size
(mm)
Width dimension
(mm)
Mass
(kg)
Accessory Specifications Amount Of Content

12 Days or more

Workbench depth: for 750 (800) mmSakae greenW900・1200・1500・18006289Cabinet Mounting Brackets x 2Base Main Unit1 unit

12 Days or more

Workbench depth: for 900 mmSakae greenW900・1200・1500・18006289Cabinet Mounting Brackets x 2Base Main Unit1 unit

5 Days or more

Workbench depth: for 750 (800) mmIvoryW900・1200・1500・18006289Cabinet Mounting Brackets x 2Base Main Unit1 unit

12 Days or more

Workbench depth: for 900 mmIvoryW900・1200・1500・18006289Cabinet Mounting Brackets x 2Base Main Unit1 unit

12 Days or more

Workbench depth: for 750 (800) mmSakae greenW1200・1500・180092811Cabinet Mounting Brackets x 2Base Main Unit1 unit

12 Days or more

Workbench depth: for 900 mmSakae greenW1200・1500・180092811Cabinet Mounting Brackets x 2Base Main Unit1 unit

12 Days or more

Workbench depth: for 750 (800) mmIvoryW1200・1500・180092811Cabinet Mounting Brackets x 2Base Main Unit1 unit

12 Days or more

Workbench depth: for 900 mmIvoryW1200・1500・180092811Cabinet Mounting Brackets x 2Base Main Unit1 unit

12 Days or more

Workbench depth: for 750 (800) mmSakae greenW1800152817Cabinet Mounting Brackets x 4Base Main Unit1 unit

12 Days or more

Workbench depth: for 900 mmSakae greenW1800152817Cabinet Mounting Brackets x 4Base Main Unit1 unit

12 Days or more

Workbench depth: for 750 (800) mmIvoryW1800152817Cabinet Mounting Brackets x 4Base Main Unit1 unit

12 Days or more

Workbench depth: for 900 mmIvoryW1800152817Cabinet Mounting Brackets x 4Base Main Unit1 unit

Loading...

  1. 1

Basic Information

Product Model Work bench attachment Assembly Needed / Assembled Finished product Body / Option Option
Compatible Model Lightweight work bench: KS, KSD, CK, CKD, KK, KH, KD, SKK, SKD, TKK (6, 8, 9); Medium weight work bench: CS/KTD/CB/KT/KV/TKT Depth(mm) 500 Height Dimension(mm) 83
Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support