EV Wet and Dry Vacuum Cleaner 10 L EVC-100P

Edit Part Configuration

Part Number

Configured Part Number is shown.

EVC-100P

Part Number
EVC-100P
Part NumberVolume DiscountDays to Ship Power Supply Current
(A)
Rated Power Consumption
(w)
Maximum Degree of Vacuum Maximum air flow
(m〈sup〉3/min)
Water absorption rate Capacity Noise value
(dB)
Material: Tank Set Contents Accessories Features Function 1 Function 2 Function 3 Function 4 Function 5 Amount Of Content

4 Days or more

Single-phase AC 100 V6.561012kPa1.36105WDust Collection: 7 l Water Absorption: 5 l80PlasticWide Nozzle/Gap Nozzle/Claw Nozzle/Extension Pipe/Flexible Hose/Cloth Filter/Foam Filter/Mini Nozzle SetSuction of fine particles and liquid / Cleaning of automobiles.Plastic tank cannot rust, uses dust proof switch to prevent dust entry.Can also be used as a blower.It is compact and lightweight, making it ideal for outdoor use at home and for car cleaning.For both dry and wet use.With an extra fine nozzle set.1 unit

Loading...

  1. 1

Basic Information

Product Type Vacuum Cleaner Application For Both Dry and Wet Use Width(mm) 260
Height(mm) 360 Depth(mm) 360 Weight(g) 3000
Power cord length Approx. 2.5 m JAN Code 4977292489225 Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support