EV Sponge for Tiles 500X500X70

Edit Part Configuration

Part Number

Configured Part Number is shown.

500X500X70

Part Number
500X500X70
Part NumberVolume DiscountDays to Ship Application Function Notes Notes 2 Amount Of Content

5 Days or more

Tile washing, tiling work.Can be used for car washing and other things.Try on an inconspicuous area before use.Please wash well, dry and store after use.1 pc.

Loading...

  1. 1

Basic Information

Product Type Sponge Vertical(mm) 500 Thickness(mm) 70
Horizontal(mm) 500 Color Green Weight(g) 400
JAN Code 4977292168199 Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support