EV Sponge for Tiles 250X165X70

Edit Part Configuration

Part Number

Configured Part Number is shown.

250X165X70

Part Number
250X165X70
Part NumberVolume DiscountDays to Ship Application Function Notes Notes 2 Amount Of Content

4 Days or more

Tile washing, tiling work.Can be used for car washing and other things.Try on an inconspicuous area before use.Please wash well, dry and store after use.1 pc.

Loading...

  1. 1

Basic Information

Product Type Sponge Vertical(mm) 250 Thickness(mm) 70
Horizontal(mm) 165 Color, other Light Green Weight(g) 60
JAN Code 4977292169004 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 250X165X70 in the EV Sponge for Tiles 250X165X70 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support