Sakae Stackable Carrier

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
SC-500NB
SC-600NB
SC-600RB
SC-600UB
Part NumberVolume DiscountDays to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Full height
(mm)
Caster Diameter φ
(mm)
Wheel Material Mass
(kg)
Details of Main Body Material Patent/Utility Model Supplement Delivery Status (Finished Product / Assembly Type) Amount Of Content

12 Days or more

1005004008450Nylon2PP Resin (Polypropylene)Patent Registration: No. 3443607Casters used: GS-50NFinished product1 unit

12 Days or more

12060048010765Nylon3.4PP Resin (Polypropylene)Patent Registration: No. 3443607Casters used: STCM-65NMFinished product1 unit

12 Days or more

12060048010765Rubber3.4PP Resin (Polypropylene)Patent Registration: No. 3443607Casters used: STCM-65EMFinished product1 unit

12 Days or more

12060048010765Nylon Urethane3.4PP Resin (Polypropylene)Patent Registration: No. 3443607Casters used: STCM-65NUFinished product1 unit

Loading...

  1. 1

Basic Information

Product Type Dolly Main Body Material Plastic Main body: option Main Body
Color Blue Caster Specification Swivel: 4 pcs Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support