Resin Flat Dolly, Uniform Load (kg) 150–400

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
LHT-20
LHT-50
MHT-10
MHT-20
SHT-10
Part NumberVolume DiscountDays to Ship Uniform Load
(kg)
Length
(mm)
Width
(mm)
Full height
(mm)
Caster Diameter φ
(mm)
Mass
(kg)
Caster Specification Details of Main Body Material Patent/Utility Model Features Delivery Status (Finished Product / Assembly Type) Amount Of Content

12 Days or more

400900600230125134-Wheel Dolly, Swivel Wheels x 2, Fixed Wheel x 2PP Resin (Polypropylene)--Finished product1 unit

12 Days or more

400900600230125145-Wheel Dolly, Swivel Wheels x 4, Fixed Wheel x 1PP Resin (Polypropylene)Utility Model Registration: No. 3021013Quick TurnFinished product1 unit

12 Days or more

150800505172100104-Wheel Dolly, Swivel Wheels x 2, Fixed Wheel x 2PP Resin (Polypropylene)--Finished product1 unit

12 Days or more

300800505225125124-Wheel Dolly, Swivel Wheels x 2, Fixed Wheel x 2PP Resin (Polypropylene)--Finished product1 unit

12 Days or more

15072046516210074-Wheel Dolly, Swivel Wheels x 2, Fixed Wheel x 2PP Resin (Polypropylene)--Finished product1 unit

Loading...

  1. 1

Basic Information

Product Type Dolly Main Body Material Plastic Main body: option Main Body
Color Gray Wheel Material Rubber Wheels Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support