• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:00 a.m. to 6:00 p.m. (EDT) 10/21/2018. We apologize for the inconvenience.

Dial Gauge Automatic Tester

Part Number

Configured Part Number is shown.

DGT-20G

 
Part Number
DGT-20G
Part NumberVolume DiscountDays to Ship Accessory Option Power Supply Data output Accuracy Standard scale Feed Unit Display Measurable Gauge Minimum Configured Pitch Maximum Input Points Registered Code User Registration Code Print lettering selection Determination of Success or Failure Display Function Key Entry Function Preset Function Recording Paper Features

Quote

Holder for Leverage type Dial Gauge 1 piece, Holder for Back Plunger type Dial Gauge 1 piece, Mirror (for Leverage type/Back Plunger) 1 piece, Connection Cable 1 piece, Record Paper Roll 1 roll, Inked RibbonCylinder Gauge Holder (DGT-CC) Cylinder Gauge Master Dial Gauge, English Notation, Notation in Inches, Foot Switch (for memory), Computer Data Storage, Software DevelopmentAC100V ±10% 50/60HzRS-232C Compliant Output, Transmits all data when measurements are complete, Connector D-Sub25P±1μmIncremental Type Linear ScaleMicrometer Head· Reference value side → ±99.9990 mm · Error value side → ±99.9990 mm· Dial gauge (JIS B 7503 compliant) · Lever type dial gauge (JIS B 7533 compliant) · Cylinder gauge (JIS7515 compliant)1 μm (0.1- 0.9 μm not possible)200 points24 pointsApprox. 130 (Input by User)· Print all data · Print only results · Print line graphNG value indicated in red based on judgment criteria· Reference values are displayed on the left side · Error values are displayed on the right side (displays automatically switched for narrower range, wider range and return error)· Measurement year, month and day, measuring person, control number and code (up to 10 characters)Measure using a long stroke gauge of 20-40 mmOrdinary Rolled Paper: 57 x φ50 mm commercial product1. Simple and easy to use. Reduces test time. Compatible with commonly-used models, handles code number records, code number recall, and enables smooth testing. Acceptance determination function automatically determines quality. The operator has a memory with a needle that lines up with a graduated dial gauge for automated processing. Measurement value output follows RS-232C standards, providing savings on external memory. 2. High precision. Standard devices using a glass linear scale for safe and precise data saving. 3. Graphics. Measured values can be visually determined line graph and then printed out. 4. Recording function.

Loading...

  1. 1

Basic Information

Application Dial Gauge Stand Display Method Dial Maximum Measurement Length (Range Selection)(mm) 6~20
Scale interval minimal display(mm) 0.0002 Output terminal for measuring data: with or without Available Measuring Range(mm) 0–20

Please check the type/dimensions/specifications of the part DGT-20G in the Dial Gauge Automatic Tester series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support