Gradated Set Square with Base (C-Type)

Gradated Set Square with Base (C-Type)

[Features]
· This is a non-quenched product with an accuracy of JIS standard Grade 1.
· The outer side of the longer arm is marked out every 1 mm (only on one surface).
· To be used for measuring right angles of jig tools, right angles by mounting jig tools, or right angles of products.
· The short piece is thick, allowing measurement in stable conditions.
· Also very convenient as a square for scribing.
· The long side and the short side are bonded together rigidly by a special method.

Edit Part Configuration

Part Number

Configured Part Number is shown.

FM102

Part Number
FM102
Part NumberVolume DiscountDays to Ship Mass
(kg)
Class

Quote

0.35JIS Grade 1

Loading...

  1. 1

Basic Information

Product Model Square With Stand Beam Length(mm) 150 Angle(°) 90
Stand Length(mm) 100 Scale Available Base Width(mm) 18
Perpendicularity(μm) ±18

Please check the type/dimensions/specifications of the part FM102 in the Gradated Set Square with Base (C-Type) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support