Beam Type Straight Edge Class B

Beam Type Straight Edge Class B

[Features]
· It is a wide product that can be used with a level or the like placed on top.
· As a reference straight edge ruler, it is optimal for measuring in parallel and straight.
· For inspection of running accuracy of machinery, assembly of precision machines, reference for installation of power station turbines, inspection, etc.
· This product has straightness and parallelism (JIS unequal height) conforming to JIS standards (JIS B 7514) for straight rulers.
· Quenched product.
· Robust storage box that can also be used for transportation

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
ED301
ED302
ED303
ED304
ED305
ED306
ED307
Part NumberVolume DiscountDays to Ship Length
(mm)
Height
(mm)
Straightness/Parallelism
(μm)
Mass
(kg)
Features Supplement

Quote

1000852416For inspecting running accuracy of machinery, assembly of precision machines, installation of power station turbines, etc. This product has straightness and parallelism (unequal JIS height) conforming to JIS standard (JIS B 7514) for straight rulers.Robust storage box that can also be used for transportation.

Quote

1500903428For inspecting running accuracy of machinery, assembly of precision machines, installation of power station turbines, etc. This product has straightness and parallelism (unequal JIS height) conforming to JIS standard (JIS B 7514) for straight rulers.Robust storage box that can also be used for transportation.

Quote

20001204442For inspecting running accuracy of machinery, assembly of precision machines, installation of power station turbines, etc. This product has straightness and parallelism (unequal JIS height) conforming to JIS standard (JIS B 7514) for straight rulers.Robust storage box that can also be used for transportation.

Quote

25001405468For inspecting running accuracy of machinery, assembly of precision machines, installation of power station turbines, etc. This product has straightness and parallelism (unequal JIS height) conforming to JIS standard (JIS B 7514) for straight rulers.Robust storage box that can also be used for transportation.

Quote

300018064100For inspecting running accuracy of machinery, assembly of precision machines, installation of power station turbines, etc. This product has straightness and parallelism (unequal JIS height) conforming to JIS standard (JIS B 7514) for straight rulers.Robust storage box that can also be used for transportation.

Quote

400020084158For inspecting running accuracy of machinery, assembly of precision machines, installation of power station turbines, etc. This product has straightness and parallelism (unequal JIS height) conforming to JIS standard (JIS B 7514) for straight rulers.Robust storage box that can also be used for transportation.

Quote

5000240104226For inspecting running accuracy of machinery, assembly of precision machines, installation of power station turbines, etc. This product has straightness and parallelism (unequal JIS height) conforming to JIS standard (JIS B 7514) for straight rulers.Robust storage box that can also be used for transportation.

Loading...

  1. 1

Basic Information

Product Model Straight edge Angle(°) 180 Width(mm) 50

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support