Bevel Straight Edge

Bevel Straight Edge

[Features]
· Ideal for inspection of flatness, bending, etc. or as a ruler for scribing.
· The precision surface is 1 face (below the label).
· Quenched product.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
EK101
EK102
EK104
EK105
EK106
EK107
EK108
EK109
EK110
EK111
Part NumberVolume DiscountDays to Ship Length
(mm)
Width
(mm)
Height
(mm)
Straightness
(μm)
Blade thickness
(mm)
Mass
(kg)

Quote

1503251310.1

Quote

2003251410.1

Quote

3004351620.4

Quote

4505401920.7

Quote

6005402220.9

Quote

10005473022.5

Quote

15007724035.5

Quote

2000885503.511

Quote

2500109060418

Quote

3000109570421.5

Loading...

  1. 1

Basic Information

Product Model Straight edge Angle(°) 180

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support