Cast Iron Comb Shaped Straight Edge Class A

Cast Iron Comb Shaped Straight Edge Class A

The material is good quality cast iron, and the precision surface is a reference straight edge with a scraping finish. Ideal for machine tool accuracy inspection and lapping.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
EJ101
EJ102
EJ103
EJ104
EJ105
EJ106
EJ107
EJ108
Part NumberVolume DiscountDays to Ship Length
(mm)
Width
(mm)
Height
(mm)
Straightness
(μm)
Mass
(kg)
Class

Quote

500559044Grade A

Quote

75060140510Grade A

Quote

100065185620Grade A

Quote

125070230730Grade A

Quote

150075275855Grade A

Quote

2000853651090Grade A

Quote

25009546012125Grade A

Quote

300010055014245Grade A

Loading...

  1. 1

Basic Information

Product Model Straight edge Angle(°) 180

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support