Cast Iron X Block

Cast Iron X Block

Each of the 4 sides has V-grooves. Various V-groove widths are provided. Manufactured as 2 pieces to 1 set, with the V grooves and bottom of the 2 pieces running in parallel.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
JL101
JL102
JL103
JL104
Part NumberVolume DiscountDays to Ship Width
(mm)
Depth
(mm)
Height
(mm)
Degree of deviation between base surface and V groove
(µm)
Nominal V Width
(mm)
Mass
(kg)

Quote

110601001011025、40、45、509(set)

Quote

150851401015045、65、70、8015(set)

Quote

200851701520060、70、90、10022(set)

Quote

250902001525070、80、100、12030(set)

Loading...

  1. 1

Basic Information

Product Type V Block Material Cast Iron Type V-Grooved Box
Main body: option Main Body

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support