Cast Iron V Block with Fittings

Cast Iron V Block with Fittings

Manufactured as 2 pieces to 1 set, with the V grooves and bottom of the 2 pieces running in parallel. Comes with a clamp for fixing the workpiece. (1 pc) Use for round object measurement or machining.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
JG101
JG102
JG104
Part NumberVolume DiscountDays to Ship Width
(mm)
Depth
(mm)
Height
(mm)
Degree of deviation between base surface and V groove
(µm)
Nominal V Width
(mm)
Mass
(kg)

Quote

125508010125556.5(set)

Quote

150659010150659(set)

Quote

200100140152008520(set)

Loading...

  1. 1

Basic Information

Product Type V Block Material Cast Iron Type V-Grooved Box
Main body: option Main Body

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support