Cast Iron Prism Shape V Block

Cast Iron Prism Shape V Block

Manufactured as 2 pieces to 1 set, with the V grooves and bottom running in parallel. Very useful for inspection of circular objects and others, lapping the curves of machines, etc. V-groove is 90 degrees.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
JP101
JP102
JP103
JP104
Part NumberVolume DiscountDays to Ship Width
(mm)
Depth
(mm)
Height
(mm)
Degree of deviation between base surface and V groove
(µm)
Nominal V Width
(mm)
Mass
(kg)

Quote

10040307100302(set)

Quote

15050388150363.5(set)

Quote

20070559200509(set)

Quote

30010080103007028(set)

Loading...

  1. 1

Basic Information

Product Type V Block Material Cast Iron Type V-Grooved Box
Main body: option Main Body

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support