Ultraprecision Stainless Steel Straight Edge

Ultraprecision Stainless Steel Straight Edge

[Features]
· Ultra-precise standard that enables high accuracy measurement of straightness, perpendicularity, etc. as needed.
· A product developed with "1 μm precision" as the core concept, allowing the ideal option to be selected to suit the usage and application.
· Can be used as a master for shaft straightness inspection of various machine tools, such as semiconductor related equipment, inspection equipment, etc.
· Can be used as a straightness reference when assembling and adjusting each shaft.
· Can be used as an inspection master reference for machinery components.
· The usage side features a precision lapped finish.
· The precision surface is 1 face only.
· The precision surface dimensions exclude 20 mm from both ends.
· Quenched product.

Part Number

Configured Part Number is shown.

Part Number
EB-1001
EB-1002
EB-1003
EB-1004
Part NumberVolume DiscountDays to Ship Width
(mm)
Depth
(mm)
Height
(mm)
Nominal Mass
(kg)
Features

Quote

34012503001.2Can be used as inspection master for machine parts. Usage surface has precision lapping finish. Precision surface is 1 surface only Precision surface excludes 20 mm from both ends. Quenched item.

Quote

54012605001.9Can be used as inspection master for machine parts. Usage surface has precision lapping finish. Precision surface is 1 surface only Precision surface excludes 20 mm from both ends. Quenched item.

Quote

79015707505.4Can be used as inspection master for machine parts. Usage surface has precision lapping finish. Precision surface is 1 surface only Precision surface excludes 20 mm from both ends. Quenched item.

Quote

1040157010007.1Can be used as inspection master for machine parts. Usage surface has precision lapping finish. Precision surface is 1 surface only Precision surface excludes 20 mm from both ends. Quenched item.

Loading...

  1. 1

Basic Information

Product Type Tool for Surface Plate Straightness(μm) 1 Main body: option Main Body

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support