Cast Iron Center with Surface Plate

Cast Iron Center with Surface Plate

[Features]
· The flatness of the surface plate is JIS Grade 1.
· Stock moving component has a V-groove mechanism with T-slot.
· V-groove is set at the center of the surface plate width.
· Also usable as a surface plate for inspection by removing the stock

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
SE101
SE102
SE103
SE104
SE105
Part NumberVolume DiscountDays to Ship Width
(mm)
Depth
(mm)
Center Distance
(mm)
Effective center
(mm)
Center for use Height Parallelism
(μm)
Mass
(kg)
Features Supplement

Quote

850500570150MT#16215Can be used as a surface plate for inspection by detaching the stock.Test bar is not included.

Quote

1000500600240MT#28270Can be used as a surface plate for inspection by detaching the stock.Test bar is not included.

Quote

1000750600240MT#28390Can be used as a surface plate for inspection by detaching the stock.Test bar is not included.

Quote

15005001050300MT#310500Can be used as a surface plate for inspection by detaching the stock.Test bar is not included.

Quote

150010001050300MT#310960Can be used as a surface plate for inspection by detaching the stock.Test bar is not included.

Loading...

  1. 1

Basic Information

Product Type Surface plate Class Class 1 Material Cast Iron
Main body: option Main Body

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support