Precision Round-Shaped Surface Plate (for Lapping - No: 108)

Precision Round-Shaped Surface Plate (for Lapping - No: 108)

The material is good quality cast iron, with artificial seasoning applied. With grooves, for a lapping finish. The precision surface has been lapped.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
BF101
BF102
BF103
BF104
BF105
BF106
BF107
Part NumberVolume DiscountDays to Ship Flat surface precision
(µm)
Width
(mm)
Height
(mm)
Groove Spacing
(mm)
Mass
(kg)

Quote

2φ2004520×205

Quote

2φ2505520×208.5

Quote

2.5φ3006525 x 2517

Quote

4φ50012030×3071

Quote

5φ60013030×30130

Quote

6φ75015035 x 35170

Quote

7φ100021040 x 40300

Loading...

  1. 1

Basic Information

Product Type Surface plate Material Cast Iron Main body: option Main Body

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support