Sign Plate

Sign Plate

[Features]
· A sine plate for ensuring high levels of accuracy.
· Inclination angle is possible from 0 to 45 degrees.
· With main scale (1 degree) and vernier scale (6 minutes).
· Also equipped with a block gauge stand for high accuracy measurement.
· Parallelism between the top and bottom faces is guaranteed.
· Comes with a T-groove for fixing the workpiece (3 pcs).
· Angular movement is done with a pull-up mechanism using a handle.

Edit Part Configuration

Part Number

Configured Part Number is shown.

NE101

Part Number
NE101
Part NumberVolume DiscountDays to Ship Mass
(kg)
Upper surface dimensions (L×W)
(mm)

Quote

70300×400

Loading...

  1. 1

Basic Information

Product Type Surface plate Material Cast Iron Width(mm) 300
Depth(mm) 400 Height(mm) 140 Degree of deviation between base surface and V groove(µm) 10
Inclination angle(°C) 0~45 Roller Center Distance(mm) 200±0.005 Main body: option Main Body

Please check the type/dimensions/specifications of the part NE101 in the Sign Plate series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support