Cast Iron V Block, Type B

Cast Iron V Block, Type B

Type A has 3 V-grooves on the usage surface and Type B has 1. Uses a V-groove to measure and inspect round objects, or for use as a square stand. 2-piece set.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
RCV-B75
RCV-B100
RCV-B150
Part NumberVolume DiscountDays to Ship Width
(mm)
Depth
(mm)
Height
(mm)
V Width
(mm)
Mass
(kg)

Quote

753260401.6

Quote

1004068482.9

Quote

1506590607.5

Loading...

  1. 1

Basic Information

Product Type V Block Material Cast Iron Type B Type
Main body: option Main Body

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support