Solid One Cut End Mill DZ-OCES4

Solid One Cut End Mill DZ-OCES4

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
DZ-OCES4030
DZ-OCES4035
DZ-OCES4040
DZ-OCES4045
DZ-OCES4050
DZ-OCES4055
DZ-OCES4060
DZ-OCES4065
DZ-OCES4070
DZ-OCES4075
DZ-OCES4080
DZ-OCES4085
DZ-OCES4090
DZ-OCES4095
DZ-OCES4100
DZ-OCES4110
DZ-OCES4120
DZ-OCES4130
DZ-OCES4140
DZ-OCES4150
DZ-OCES4160
DZ-OCES4170
DZ-OCES4180
DZ-OCES4190
DZ-OCES4200
DZ-OCES4210
DZ-OCES4220
DZ-OCES4230
DZ-OCES4240
DZ-OCES4250
DZ-OCES4260
DZ-OCES4270
DZ-OCES4280
DZ-OCES4290
DZ-OCES4300
Part NumberVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Other Processing Applications Specifications

4 Days or more

310645Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

3.511645Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

412645Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

4.514645Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

515650Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

5.515650Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

615650Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

6.515650Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

720860Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

7.520860Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

820860Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

8.520860Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

9201065Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

9.5201065Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

10251070Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

11251275Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

12251275Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

13301280Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

14351690Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

15351690Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

Quote

16351690Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

174020105Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

184020105Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

194020105Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

204020105Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

215025120Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

225025120Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

235025120Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

245025120Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

255025120Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

265025120Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

275025120Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

286025130Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

296025130Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

4 Days or more

306032130Shoulder Milling, GroovingTorsion Angle 30° Universal standard blade length with core blade, eccentric relief shape

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Number of flutes(sheet) 4 Type Square
Coating TiAlN Machining Application Side / Groove Blade tip shape Sharp Edge
Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support