Dimate DDM Shank Type Milling Machine

Dimate DDM Shank Type Milling Machine

[Features]
· It is a tool with excellent abrasion resistance.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
DDM-2120-40-S16
DDM-2120-60-S16
DDM-2120-80-S20
DDM-2150-40-S16
DDM-2150-60-S16
DDM-2150-80-S20
DDM-2150-100-S20
DDM-2150-120-S25
Part NumberVolume DiscountDays to Ship blade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Supported tips Dimensions θn° Applicable Part Clamp Screw Applicable Part Wrench Applicable Part Clamp Bolt

4 Days or more

12881640RDHX0701M0○23°CSW-2542A-07-

4 Days or more

121081660RDHX0701M0○CSW-2542A-07-

4 Days or more

121302080RDHX0701M0○10°CSW-2542A-07-

4 Days or more

15881640RDHX0702M0○-CSW-2547A-07-

4 Days or more

151081660RDHX0702M0○4°30'CSW-2547A-07-

4 Days or more

151302080RDHX0702M0○7°10'CSW-2547A-07-

4 Days or more

1515020100RDHX0702M0○5°10'CSW-2547A-07-

4 Days or more

1517525120RDHX0702M0○7°10'CSW-2547A-07-

Loading...

  1. 1

Basic Information

Machining Application Plane / Groove / Vertical work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium / Copper Mounting Method With handle
Number of flutes(sheet) 2 Type Straight shank type Dimension R(mm) 3.5
Machining Application Details Pocket machining / curved surface processing / helical processing

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support