Dimate Module Head MDH Type

Edit Part Configuration

Part Number

Configured Part Number is shown.

MDH-5250-M12

Part Number
MDH-5250-M12
Part NumberVolume DiscountDays to Ship Dimensions MD
(mm)
Supported tips Dimensions ℓ1
(mm)
With/Without Coolant Holes Application

Quote

M12RDHX0702M0○AvailableFlat surface planing/pocket machining/curved surface machining/helical machining

Loading...

  1. 1

Basic Information

Machining Application Plane / Other O.D. (mm)(φ) 25 Finish category Finishing
Mounting Method Centering Plug Total number of flutes(Pieces) 5 Underneck length (ℓ1)(mm) 35
Shank diameter (d)(mm) 20.8 Dimension W(mm) 17 Dimension R(mm) 3.5
Type Multi-edged type Component: Clamp screw CSW-2547 Component: wrench A-07

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support