Feather Mill/Tough HSG45-5000 Compatible Tip

Feather Mill/Tough HSG45-5000 Compatible Tip

[Features]
· It is a tool with excellent abrasion resistance.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
SGHN1504AZN-44-CX90
SGHN1504AZN-44-JC610
SGHN1504AZN-44-JC730U
SGLN1504AZR5-JC5040
Part NumberVolume DiscountDays to Ship work material Material type Corner Accuracy Material Machining Application

Quote

SteelCX904.4(45°)HCermetFor General & Difficult-To-Cut Materials, Planing

Quote

Cast IronJC6104.4(45°)HCVD CoatingFor General & Difficult-To-Cut Materials, Planing

Quote

Steel / Stainless SteelJC730U4.4(45°)HCVD CoatingFor General & Difficult-To-Cut Materials, Planing

Quote

SteelJC50404.5(R5)LPVD CoatingFor General & Difficult-To-Cut Materials, Planing

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other Clearance angle G(30°) Available corners 8
Side length(mm) 15.875 Thickness(mm) 4.762

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support