One Cut 70 DV-SEHLS-R02

One Cut 70 DV-SEHLS-R02

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Edit Part Configuration

Part Number

Configured Part Number is shown.

DV-SEHLS6200-S18-R02

Part Number
DV-SEHLS6200-S18-R02
Part NumberVolume DiscountDays to Ship Other Processing Applications Features Specifications

4 Days or more

Value Coat/Shoulder GrindingThe chipping on the corner of the blade was solved by rounding it microscopicallyFor finishing of high hardness materials (corresponding to 70 HRC) With Torsion Angle 50°/ Long Shank / Slim Shank / Corner R0.2

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 20 work material Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 / Cast Iron Blade length (ℓ)(mm) 45
Number of flutes(sheet) 6 Type High Helical Shank diameter (d)(mm) 18
Overall Length (L)(mm) 160 Machining Application Side Blade tip shape Micro R
Torsion Angle (θ) Powerful Torsion (45°-60°) Other Coating DV Value Coat

Please check the type/dimensions/specifications of the part DV-SEHLS6200-S18-R02 in the One Cut 70 DV-SEHLS-R02 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support