One Cut 70 (Long Blade) DV-SEHL

One Cut 70 (Long Blade) DV-SEHL

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
DV-SEHL6060
DV-SEHL6080
DV-SEHL6100
DV-SEHL6120
DV-SEHL6160
DV-SEHL6200
Part NumberVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Dimensions/ℓs
(mm)
Other Processing Applications Specifications

4 Days or more

62667044Value Coat/Shoulder GrindingFor machining materials with high hardness (70 HRC); torsion angle 50°

4 Days or more

83689054Value Coat/Shoulder GrindingFor machining materials with high hardness (70 HRC); torsion angle 50°

4 Days or more

10461010054Value Coat/Shoulder GrindingFor machining materials with high hardness (70 HRC); torsion angle 50°

4 Days or more

12561212064Value Coat/Shoulder GrindingFor machining materials with high hardness (70 HRC); torsion angle 50°

4 Days or more

16661613569Value Coat/Shoulder GrindingFor machining materials with high hardness (70 HRC); torsion angle 50°

4 Days or more

20762015579Value Coat/Shoulder GrindingFor machining materials with high hardness (70 HRC); torsion angle 50°

Loading...

  1. 1

Basic Information

work material Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 / Cast Iron Number of flutes(sheet) 6 Type High Helical
Machining Application Side Torsion Angle (θ) Powerful Torsion (45°-60°) Other Coating DV Value Coat

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support