Medium Length Hair Triple Seven (777)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
811281
811282
811283
811284
811285
811286
811287
Part NumberVolume DiscountDays to Ship Brush width
(mm)
Writing brush standard and size
(Number)
JAN Code Amount Of Content

5 Days or more

15549575492774921 pc.

5 Days or more

24849575492775081 pc.

4 Days or more

301049575492775151 pc.

4 Days or more

401549575492775221 pc.

4 Days or more

502049575492775391 pc.

4 Days or more

602549575492775461 pc.

4 Days or more

703049575492775531 pc.

Loading...

  1. 1

Basic Information

Product Type Varnish brush Material (hair) Goat wool Hair length(mm) 38
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support