Cylindrical Brush with Stainless Steel Shaft with Caulking Pipe

Edit Part Configuration

Part Number

Configured Part Number is shown.

SE-172

Part Number
SE-172
Part NumberVolume DiscountDays to Ship

7 Days or more

Loading...

  1. 1

Basic Information

Product Type End Brush Wire diameter(mm) 0.3 Shaft Diameter(mm) 6
Material Stainless Steel Shaft length 25 Hair length 30

Please check the type/dimensions/specifications of the part SE-172 in the Cylindrical Brush with Stainless Steel Shaft with Caulking Pipe series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support