Straight Shank, Countersink, Multi Blade 60° 470

Straight Shank, Countersink, Multi Blade 60° 470

Adopts multiple blades to achieve a clean machined surface free of burrs.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
0470-008.000
0470-012.500
0470-016.000
0470-020.000
Part NumberVolume DiscountDays to Ship Blade diameter (d1)
(mm)
Number of flutes
(sheet)
Overall Length L1
(mm)
shank diameter d2
(mm)
Tip diameter d3
(mm)
Standard

5 Days or more

85508-DIN334

5 Days or more

12.555082DIN334

5 Days or more

16760103.2DIN334

5 Days or more

20763105DIN334

Loading...

  1. 1

Basic Information

Application Hole Chamfer Tip angle (θ) 60 work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum
Single blade, two blades Single blade Tool Material Type HSS Coating Y/N NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support