Knitted Rag, Approx. 40 x 40 (cm)

Edit Part Configuration

Part Number

Configured Part Number is shown.

MU-600

Part Number
MU-600
Part NumberVolume DiscountDays to Ship Amount Of Content

10 Days or more

1 case (1 kg x 20 bags)

Loading...

  1. 1

Basic Information

Product Type Cloth waste Cloth material Knitted Fabric Shape Sheet
Fabric New products Type Dry Size(cm) Approx. 40 X 40
Application Wiping off the waste oil from machines, cleaning printers, etc. Amount Of Content 1 case (1 kg x 20 bags)

Please check the type/dimensions/specifications of the part MU-600 in the Knitted Rag, Approx. 40 x 40 (cm) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support