Spiral Tap with Oil Hole MC-SP

Spiral Tap with Oil Hole MC-SP

The center through hole provides sufficient lubrication from the cutting part, so high precision tapping of the finish can be performed at high speed.

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
MSHQ010NL10
MSHQ010OL10
MSHQ010OL15
MSHQ012NL10
MSHQ012OL10
MSHQ012PL10
MSHQ012PL15
MSHQ014QL15
MSHQ016QL15
MSHQ6.0ML10
MSHQ6.0ML15
MSHQ8.0NL10
MSHQ8.0NL15
MSHR018RL15
MSHR020RL15
MSHR022RL15
MSHR024SL15
Part NumberVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape Torsional Angle

4 Days or more

M101.25100P224-75.583e35°

4 Days or more

M101.5100P224-75.583e35°

4 Days or more

M101.5150P224-75.583e35°

5 Days or more

M121.25100P229-8.56.593e35°

Quote

M121.5100P229-8.56.593e35°

Quote

M121.75100P229-8.56.593e35°

4 Days or more

M121.75150P229-8.56.593e35°

4 Days or more

M142150P230-10.58113e35°

4 Days or more

M162150P232-12.510133e35°

5 Days or more

M61100P2192864.573c35°

4 Days or more

M61150P2192864.573c35°

4 Days or more

M81.25100P222-6.2583e35°

5 Days or more

M81.25150P222-6.2583e35°

4 Days or more

M182.5150P337-1411144e35°

4 Days or more

M202.5150P337-1512154e35°

Quote

M222.5150P338-1713164e35°

5 Days or more

M243150P345-1915184e35°

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For through hole / For blind hole
Coating Y/N NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support