Low Spiral Tap LO-SP

Low Spiral Tap LO-SP

Using the effectiveness of a spiral groove with weak torsion, chips are divided and ejected smoothly. Excellent for threading and lateral processing of tempering materials such as high carbon steel and alloy tool steel.

PDF

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
LSHMP3.0G8
LSHMP3.0G15
LSHMP3.0G20
LSHMQ010O8
LSHMQ010O15
LSHMQ010O20
LSHMQ012P8
LSHMQ012P15
LSHMQ012P20
LSHMQ4.0I8
LSHMQ4.0I15
LSHMQ4.0I20
LSHMQ5.0K8
LSHMQ5.0K15
LSHMQ5.0K20
LSHMQ6.0M8
LSHMQ6.0M15
LSHMQ6.0M20
LSHMQ8.0N8
LSHMQ8.0N15
LSHMQ8.0N20
Part NumberVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape Torsional Angle

5 Days or more

M30.546P191443.26c8°/15°/20°

Quote

M30.546P191443.26c8°/15°/20°

Quote

M30.546P191443.26c8°/15°/20°

5 Days or more

M101.575P223-75.58e8°/15°/20°

Quote

M101.575P223-75.58e8°/15°/20°

Quote

M101.575P223-75.58e8°/15°/20°

4 Days or more

M121.7582P226-8.56.59e8°/15°/20°

Quote

M121.7582P226-8.56.59e8°/15°/20°

Quote

M121.7582P226-8.56.59e8°/15°/20°

4 Days or more

M40.752P21117547c8°/15°/20°

Quote

M40.752P21117547c8°/15°/20°

Quote

M40.752P21117547c8°/15°/20°

4 Days or more

M50.860P213225.54.57c8°/15°/20°

Quote

M50.860P213225.54.57c8°/15°/20°

Quote

M50.860P213225.54.57c8°/15°/20°

4 Days or more

M6162P2152664.57c8°/15°/20°

Quote

M6162P2152664.57c8°/15°/20°

Quote

M6162P2152664.57c8°/15°/20°

5 Days or more

M81.2570P219-6.258e8°/15°/20°

Quote

M81.2570P219-6.258e8°/15°/20°

Quote

M81.2570P219-6.258e8°/15°/20°

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Quenched and tempered steel (25 to 35 HRC) / Steel casting (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Number of Grooves 3

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support