JIS Safety Mark (Warning), "Danger - Under Construction" JA-227S

Edit Part Configuration

Part Number

Configured Part Number is shown.

393227

Part Number
393227
Part NumberVolume DiscountDays to Ship Print direction Specifications Amount Of Content

5 Days or more

Front Print3 mmφ Hole X 41 pc.

Loading...

  1. 1

Basic Information

Product Type Safety sign Size(mm) 225×300×1 Display content details Danger: Under Construction
Material Details Hard Polyvinyl Chloride Cord JA-227S Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 393227 in the JIS Safety Mark (Warning), "Danger - Under Construction" JA-227S series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support