Name Sign (Resin Type) Name 10-Z (Y)【10 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

046906

Part Number
046906
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Amount Of Content

10 Pieces Per Package

5 Days or more

1 Bag (10 Sheets)

Loading...

  1. 1

Basic Information

Size(mm) 27×42×0.5 Display content details (Plain) Color White
Details Type Spare (horizontal type) Material Details Hard Polyvinyl Chloride Cord 10-Z(Y) each
Amount Of Content 1 Bag (10 Sheets)

Please check the type/dimensions/specifications of the part 046906 in the Name Sign (Resin Type) Name 10-Z (Y) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support