General Trash Classification Labels "Empty Cans" Separation-107

Edit Part Configuration

Part Number

Configured Part Number is shown.

078107

Part Number
078107
Part NumberVolume DiscountDays to Ship Specifications Specification 2 Amount Of Content

5 Days or more

3 mmφ Hole X 4Laminated1 pc.

Loading...

  1. 1

Basic Information

Size(mm) 200 Sq. X 1 Display content details Empty Cans Material Details PET
Cord Separation-107 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 078107 in the General Trash Classification Labels "Empty Cans" Separation-107 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support