Disaster Prevention Unified Safety Signage "Wear Your Safety Belt" KL 5 (Large)

Edit Part Configuration

Part Number

Configured Part Number is shown.

081105

Part Number
081105
Part NumberVolume DiscountDays to Ship Print direction Specifications Specification 2 Amount Of Content

5 Days or more

Front Print3 mmφ Hole X 4Eco Mark Certified Product1 pc.

Loading...

  1. 1

Basic Information

Size(mm) 600×450×1 Display content details For Safety Belt Wearing Material Details Polypropylene
Cord KL5 (Large) Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 081105 in the Disaster Prevention Unified Safety Signage "Wear Your Safety Belt" KL 5 (Large) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support