JOY Illustration "Fire Prohibited" J- 1

Edit Part Configuration

Part Number

Configured Part Number is shown.

096001

Part Number
096001
Part NumberVolume DiscountDays to Ship Specifications Amount Of Content

5 Days or more

Laminated1 pc.

Loading...

  1. 1

Basic Information

Product Type Safety sign Size(mm) 450×300×1 Display content details No Fire
Material Details Hard Polyvinyl Chloride Cord J-1 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 096001 in the JOY Illustration "Fire Prohibited" J- 1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support