JOY Illustration "Use a Safety Belt" JK-5

Edit Part Configuration

Part Number

Configured Part Number is shown.

097005

Part Number
097005
Part NumberVolume DiscountDays to Ship Specifications Amount Of Content

5 Days or more

Laminated1 pc.

Loading...

  1. 1

Basic Information

Product Type Safety sign Size(mm) 600×300×1 Display content details Let's use the safety belt
Material Details Hard Polyvinyl Chloride Cord JK-5 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 097005 in the JOY Illustration "Use a Safety Belt" JK-5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support