Open Close Basic Open Close (Small)

Edit Part Configuration

Part Number

Configured Part Number is shown.

357013

Part Number
357013
Part NumberVolume DiscountDays to Ship Print direction Specifications Amount Of Content

5 Days or more

Double-Sided PrintingLength: Approx. 280 mm with Chain1 pc.

Loading...

  1. 1

Basic Information

Product Type Safety sign Size(mm) 120×240×1 Display content details (Front) WE'RE OPEN (Back) CLOSED
Material Details Hard Polyvinyl Chloride Cord Open Close (Small) Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 357013 in the Open Close Basic Open Close (Small) series.

Additional Products in this Category

Tech Support