KY Illustration "Beware of Gaps and Prevent Falls from Height" KY- 7

Edit Part Configuration

Part Number

Configured Part Number is shown.

084007

Part Number
084007
Part NumberVolume DiscountDays to Ship Print direction Specifications Amount Of Content

5 Days or more

Front Print3 mmφ Hole X 41 pc.

Loading...

  1. 1

Basic Information

Product Type Safety sign Size(mm) 600×300×1 Display content details Use Fall Prevention Tools on Openings and High Places
Details Type Portrait Type Material Details Hard Polyvinyl Chloride Cord KY-7
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 084007 in the KY Illustration "Beware of Gaps and Prevent Falls from Height" KY- 7 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support