KY Illustration "Do Not Touch the Rotating Element" KY-15

Edit Part Configuration

Part Number

Configured Part Number is shown.

084015

Part Number
084015
Part NumberVolume DiscountDays to Ship Print direction Specifications Amount Of Content

5 Days or more

Front Print3 mmφ Hole X 41 pc.

Loading...

  1. 1

Basic Information

Product Type Safety sign Size(mm) 600×300×1 Display content details Do not touch rotating objects
Details Type Portrait Type Material Details Hard Polyvinyl Chloride Cord KY-15
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 084015 in the KY Illustration "Do Not Touch the Rotating Element" KY-15 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support