KY Illustration "Prevent Stairway Accidents: Running Up and Down Stairs Causes Accidents" KY-36

Edit Part Configuration

Part Number

Configured Part Number is shown.

084036

Part Number
084036
Part NumberVolume DiscountDays to Ship Print direction Specifications Amount Of Content

5 Days or more

Front Print3 mmφ Hole X 41 pc.

Loading...

  1. 1

Basic Information

Product Type Safety sign Size(mm) 600×300×1 Display content details Avoid Accidents On Stairs When Ascending/Descending Stairs, Avoid Accidents.
Details Type Portrait Type Material Details Hard Polyvinyl Chloride Cord KY-36
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 084036 in the KY Illustration "Prevent Stairway Accidents: Running Up and Down Stairs Causes Accidents" KY-36 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support