M Illustration "Limited Load" M-28

Edit Part Configuration

Part Number

Configured Part Number is shown.

098028

Part Number
098028
Part NumberVolume DiscountDays to Ship Print direction Specifications Amount Of Content

5 Days or more

Front Print3 mmφ Hole X 41 pc.

Loading...

  1. 1

Basic Information

Product Type Safety sign Size(mm) 600×300×1 Display content details Load Limit
Details Type Portrait Type Material Details Polypropylene Cord M-28
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support