M Illustration "No Smoking within the Worksite" M-65

Edit Part Configuration

Part Number

Configured Part Number is shown.

098065

Part Number
098065
Part NumberVolume DiscountDays to Ship Print direction Specifications Amount Of Content

5 Days or more

Front Print3 mmφ Hole X 41 pc.

Loading...

  1. 1

Basic Information

Product Type Safety sign Size(mm) 600×300×1 Display content details No Eating or Smoking Inside
Details Type Portrait Type Material Details Polypropylene Cord M-65
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 098065 in the M Illustration "No Smoking within the Worksite" M-65 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support