Road Surface Traffic Sign (Aluminum Type) "Point and Call" Road Surface -501

Edit Part Configuration

Part Number

Configured Part Number is shown.

101113

Part Number
101113
Part NumberVolume DiscountDays to Ship Features 1 Features 2 Amount Of Content

5 Days or more

Using a laminating manufacturing method where a polyurethane sheet inkjet-printed from the back is pasted onto an aluminum sheet. It is very wear-resistant, and the embossed surface also has a non-slip effect.Easy to use, to apply, peel off release paper and stick to road.1 pc.

Loading...

  1. 1

Basic Information

Product Type Safety sign Size(mm) 300×450×0.5 Display content details Point and Call
Material Details (Body) Aluminum Sheet (Back) Water Resistant Polyurethane Sheet Cord Road Surface-501 Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support