Road Surface Traffic Sign (Aluminum Type) "No Bicycle Parking" Road Surface -506

Edit Part Configuration

Part Number

Configured Part Number is shown.

101118

Part Number
101118
Part NumberVolume DiscountDays to Ship Features 1 Features 2 Amount Of Content

5 Days or more

Using a laminating manufacturing method where a polyurethane sheet inkjet-printed from the back is pasted onto an aluminum sheet. It is very wear-resistant, and the embossed surface also has a non-slip effect.Easy to use, to apply, peel off release paper and stick to road.1 pc.

Loading...

  1. 1

Basic Information

Product Type Safety sign Size(mm) 300×450×0.5 Display content details Bicycle Parking Prohibited
Material Details (Body) Aluminum Sheet (Back) Water Resistant Polyurethane Sheet Cord Road Surface-506 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 101118 in the Road Surface Traffic Sign (Aluminum Type) "No Bicycle Parking" Road Surface -506 series.

Additional Products in this Category

Tech Support